??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BGL 5L-002-01
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BGL 5L-002-01
VERF
Availability
Available
BC
Order code
BGL005T
TC
Artikelbezeichnung
BGL 5L-002-01
PX
Product view
7200228648_AB
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.01400 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 13.7 x 18.1 x 26 mm, Fork opening = 5 mm, Interface = PNP normally closed (NC) PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor, Light type = LED infrared Infrared, Connection = Cable, 1 m, PVC, Housing material = PBT, Material sensing surface = PMMA, Operating voltage Ub = 5...24 VDC, Approval/Conformity = CE, cULus, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.